CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Standard |
Shaft Size d |
N/A 5/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A YA..RRB |
Seal Type |
N/A Narrow Shroud |
Dimensions
Outside Diameter D |
N/A 1.575 in40 mm |
Inner Ring Width B |
N/A 0.9370 in23.8 mm |
Outside Ring Width C |
N/A 0.472 in12 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.313 in7.95 mm |
Dimension S1 |
N/A 0.624 in15.85 mm |
Dimension F |
N/A 0.969 in24.6 mm |
Dimension J |
N/A 0.187 in4.75 mm |
Set Screw Size |
N/A M5X.8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |