CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 1 3/16 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A YA..RRB

Seal Type

N/A Narrow Shroud

Dimensions

Outside Diameter D

N/A 2.441 in62 mm

Inner Ring Width B

N/A 1.28 in32.5 mm

Outside Ring Width C

N/A 0.709 in18 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.38 in9.65 mm

Dimension S1

N/A 0.9 in22.85 mm

Dimension F

N/A 1.579 in40.1 mm

Dimension J

N/A 0.31 in7.87 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 2530 lbf11300 N

Dynamic Load Rating

N/A 4850 lbf21600 N