CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 40 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A YAE..RR

Seal Type

N/A Narrow Shroud

Dimensions

Outside Diameter D

N/A 3.15 in80 mm

Inner Ring Width B

N/A 1.547 in39.3 mm

Outside Ring Width C

N/A 0.866 in22 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.458 in11.63 mm

Dimension S1

N/A 1.089 in27.67 mm

Dimension F

N/A 2.063 in52.4 mm

Dimension J

N/A 0.31 in7.87 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 4460 lbf19800 N

Dynamic Load Rating

N/A 8130 lbf36200 N