CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
Unit of Measure

Specifications

Description 

N/A FX-1.5E-HUB-RGD-40MMP7-12X3.3MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 40 mm

Size

N/A 1.5 E

Keyway Size (W x D)

N/A 12 X 3.3 mm

Length thru Bore

N/A 49.3 mm

Depth

N/A 1.94 in49.3 mm

Max. Bore

N/A 2.438 in62 mm

Dimension HD

N/A 3.29 in83.5 mm

Performance Data

Nominal Torque

N/A 26,100 N·m2,949 in·lb

Max Speed (Unbalanced)

N/A 5500 rpm