CAD (0)
▾
HercuFlex FX Rigid Hubs with Keyway - Metric Bore
HercuFlex Flanged Style Gear Couplings
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904372885 | Description N/A FX-1S-HUB-RGD-30MMP7-8X3.3MMKW | Bore Size N/A 30 mm | Keyway Size (W x D) N/A 8 X 3.3 mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 42.9 mm | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904372946 | Description N/A FX-1S-HUB-RGD-45MMP7-14X3.8MMKW | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14 X 3.8 mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 42.9 mm | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
| 697904376548 | Description N/A FX-1.5E-HUB-RGD-40MMP7-12X3.3MMKW | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12 X 3.3 mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 49.3 mm | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904377132 | Description N/A FX-1.5S-HUB-RGD-48MMP7-14X3.8MMKW | Bore Size N/A 48 mm | Keyway Size (W x D) N/A 14 X 3 mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 49.3 mm | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
| 697904381917 | Description N/A FX-2E-HUB-RGD-45MMP7-14X3.8MMKW | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14 X 3.8 mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 62.0 mm | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
| 697904402742 | Description N/A FX-3S-HUB-RGD-80MMP7-22X5.4MMKW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22 X 5.4 mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 91.2 mm | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
| 697904411324 | Description N/A FX-3.5E-HUB-RGD-65MMP7-18X4.4MMKW | Bore Size N/A 65 mm | Keyway Size (W x D) N/A 18 X 4.4 mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 106.4 mm | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
| 697904445565 | Description N/A FX-5E-HUB-RGD-160MMP7-40X9.4MMKW | Bore Size N/A 160 mm | Keyway Size (W x D) N/A 40 X 9.4 mm | Nominal Torque N/A 584,890 N·m66,084 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 153.2 mm | Dimension HD N/A 10.24 in260 mm | CAD N/A |