CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
Unit of Measure

Specifications

Description 

N/A FX-2E-HUB-RGD-45MMP7-14X3.8MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 45 mm

Size

N/A 2 E

Keyway Size (W x D)

N/A 14 X 3.8 mm

Length thru Bore

N/A 62.0 mm

Depth

N/A 2.44 in62 mm

Max. Bore

N/A 3.063 in78 mm

Dimension HD

N/A 4.21 in106.9 mm

Performance Data

Nominal Torque

N/A 44,850 N·m5,067 in·lb

Max Speed (Unbalanced)

N/A 5000 rpm