CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
Unit of Measure

Specifications

Description 

N/A FX-3S-HUB-RGD-80MMP7-22X5.4MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 80 mm

Size

N/A 3 S

Keyway Size (W x D)

N/A 22 X 5.4 mm

Length thru Bore

N/A 91.2 mm

Depth

N/A 3.59 in91.2 mm

Max. Bore

N/A 4.25 in108 mm

Dimension HD

N/A 5.88 in149.4 mm

Performance Data

Nominal Torque

N/A 135,700 N·m15,332 in·lb

Max Speed (Unbalanced)

N/A 4000 rpm