CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
Unit of Measure

Specifications

Description 

N/A FX-3.5E-HUB-RGD-65MMP7-18X4.4MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 65 mm

Size

N/A 3.5 E

Keyway Size (W x D)

N/A 18 X 4.4 mm

Length thru Bore

N/A 106.4 mm

Depth

N/A 4.19 in106.4 mm

Max. Bore

N/A 5 in127 mm

Dimension HD

N/A 6.87 in174.5 mm

Performance Data

Nominal Torque

N/A 203,550 N·m22,998 in·lb

Max Speed (Unbalanced)

N/A 3500 rpm