CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
Unit of Measure

Specifications

Description 

N/A FX-5E-HUB-RGD-160MMP7-40X9.4MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 160 mm

Size

N/A 5 E

Keyway Size (W x D)

N/A 40 X 9.4 mm

Length thru Bore

N/A 153.2 mm

Depth

N/A 6.03 in153.2 mm

Max. Bore

N/A 7.75 in197 mm

Dimension HD

N/A 10.24 in260 mm

Performance Data

Nominal Torque

N/A 584,890 N·m66,084 in·lb

Max Speed (Unbalanced)

N/A 2500 rpm