CAD (0)
▾
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
Unit of Measure
Specifications
Part Number |
N/A HAB-3TG |
Bearing Type |
N/A Grooved |
B - Ball Bore |
N/A .1900 in |
D - Outside Diameter |
N/A .5625 in |
W - Ball Width |
N/A .500 in |
H - Race Width |
N/A .210 in |
M - Chamfer |
N/A .020 in |
O - Ball Shoulder Diameter |
N/A .317 in |
P - Groove Depth |
N/A .020 in |
G - Groove Pitch Diameter |
N/A .490 in |
R - Grooved Radius |
N/A .010 in |
Ball Diameter |
N/A .437 in |
a - Misalignment Angle |
N/A 17 º |
Radial Static Limit Load Capacity |
N/A 6,334 lbs |
Approximate Brg. Weight |
N/A .02 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |