CAD (0)
▾
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
Unit of Measure
Specifications
Part Number |
N/A HAB-6EG |
Bearing Type |
N/A Grooved |
B - Ball Bore |
N/A .3750 in |
D - Outside Diameter |
N/A .9060 in |
W - Ball Width |
N/A .813 in |
H - Race Width |
N/A .345 in |
O - Ball Shoulder Diameter |
N/A .512 in |
P - Groove Depth |
N/A .025 in |
S - Swaging Lip Width |
N/A .010 in |
G - Groove Pitch Diameter |
N/A .840 in |
R - Grooved Radius |
N/A .010 in |
Ball Diameter |
N/A .781 in |
a - Misalignment Angle |
N/A 23 º |
Radial Clearance in. |
N/A .002 Max. |
Radial Static Limit Load Capacity |
N/A 18,881 lbs |
Approximate Brg. Weight |
N/A .07 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |
BC |
N/A .010 in |