CAD (0)
  • Cart is empty
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance - oil coated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure

Specifications

Part Number

N/A COM-8T

B - Ball Bore

N/A .5000 in

D - Outside Diameter

N/A 1.0000 in

H - Race Width

N/A .390 in

W - Ball Width

N/A .500 in

O - Ball Shoulder Diameter

N/A .640 in

M - Chamfer

N/A .032 in

Ball Diameter

N/A .813 in

a - Misalignment Angle

N/A 9.5 º

Radial Static Limit Load Capacity

N/A 13,250 lbs

Approximate Brg. Weight

N/A .07 lb

Type of Lubrication

N/A PTFE liner

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.