CAD (0)
▾
- Outer Member - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Specifications
Part Number |
N/A LCOM-8T |
B - Ball Bore |
N/A .5000 in |
D - Outside Diameter |
N/A 1.3125 in |
H - Race Width |
N/A .531 in |
W - Ball Width |
N/A .687 in |
O - Ball Shoulder Diameter |
N/A .637 in |
M - Chamfer |
N/A .044 in |
Ball Diameter |
N/A .937 in |
a - Misalignment Angle |
N/A 12 º |
Radial Static Limit Load |
N/A 19,902 lbs |
Approximate Brg. Weight |
N/A .18 lb |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |