CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A 1..KLLG |
Seal Type |
N/A Labyrinth Seal |
Collar No. |
N/A S1107K |
Basic Outer Ring Size |
N/A 207 |
Dimensions
Outside Diameter D |
N/A 2.835 in72 mm |
Inner Ring Width B |
N/A 1.484 in37.7 mm |
Outside Ring Width C |
N/A 0.669 in17 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.742 in18.85 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.125 in54 mm |
Dimension B1 |
N/A 2.016 in51.2 mm |
Dimension B2 |
N/A 0.672 in17.1 mm |
Dimension D1 |
N/A 3.078 in78.18 mm |
Dimension T |
N/A 0.065 in1.65 mm |
Dimension K |
N/A 0.19 in4.83 mm |
Dimension L |
N/A 0.156 in4 mm |