CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 5/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A G1…KPPB2,3,4 |
Seal Type |
N/A Shroud Seal |
Dimensions
Outside Diameter D |
N/A 3.346 in85 mm |
Inner Ring Width B |
N/A 1.687 in42.86 mm |
Outside Ring Width C |
N/A 0.866 in22 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.844 in21.4 mm |
Set Screw Size |
N/A 3/8-16 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.5 in63.5 mm |
Dimension M |
N/A 0.179 in4.55 mm |
Dimension B1 |
N/A 2.22 in56.4 mm |
Dimension B2 |
N/A 0.72 in18.3 mm |