CAD (0)
▾
Unit of Measure
Specifications
Manufacturing Part Number |
N/A G1113KRRB |
Series |
N/A Industrial |
Shaft Size d |
N/A 1 4/5 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A G1…KRRB |
Seal Type |
N/A Shroud Seal |
Basic Outer Ring Size |
N/A 210 |
Dimensions
Outside Diameter D |
N/A 3.543 in90 mm |
Inner Ring Width B |
N/A 1.938 in49.21 mm |
Outside Ring Width C |
N/A 0.866 in22 mm |
Radius r |
N/A 0.04 in1.02 mm |
Center of Bearing from End S |
N/A 0.9676 in24.58 mm |
Set Screw Size |
N/A 5/16-24 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.73 in69.34 mm |
Dimension M |
N/A 0.146 in3.7 mm |
Dimension B1 |
N/A 2.46 in62.64 mm |
Dimension B2 |
N/A 0.719 in18.26 mm |
Dimension F |
N/A 2.474 in62.83 mm |