CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Manufacturing Part Number |
N/A G1215KRRB + COL |
Series |
N/A Industrial |
Shaft Size d |
N/A 2 15/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A G1…KRRB |
Seal Type |
N/A Shroud Seal |
Dimensions
Outside Diameter D |
N/A 5.118 in130 mm |
Inner Ring Width B |
N/A 2.937 in74.61 mm |
Outside Ring Width C |
N/A 1.142 in29 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.469 in37.3 mm |
Set Screw Size |
N/A 1/2-13 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 4 in101.6 mm |
Dimension M |
N/A 0.219 in5.56 mm |
Dimension B1 |
N/A 3.626 in92.1 mm |
Dimension B2 |
N/A 0.937 in23.8 mm |