CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Manufacturing Part Number |
N/A GRAE35RRB + COL |
Series |
N/A Standard |
Shaft Size d |
N/A 35 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GRAE..RRB |
Seal Type |
N/A Molded Shroud |
Dimensions
Outside Diameter D |
N/A 2.835 in72 mm |
Inner Ring Width B |
N/A 1 in25.4 mm |
Outside Ring Width C |
N/A 0.748 in19 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.374 in9.5 mm |
Set Screw Size |
N/A M10x1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.126 in54 mm |
Dimension M |
N/A 0.145 in3.68 mm |
Dimension B1 |
N/A 1.531 in38.9 mm |
Dimension B2 |
N/A 0.673 in17.1 mm |