CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3 15/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SM..WB-BR |
Collar No. |
N/A S1315 |
Basic Outer Ring Size |
N/A 220 |
Dimensions
Outside Diameter D |
N/A 7.087 in180 mm |
Inner Ring Width B |
N/A 3.938 in100.01 mm |
Outside Ring Width C |
N/A 1.339 in34 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.969 in50 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 5.5 in139.7 mm |
Dimension B1 |
N/A 4.938 in125.41 mm |
Dimension B2 |
N/A 1.25 in31.75 mm |
Dimension F |
N/A 4.876 in123.85 mm |
Dimension G |
N/A 1.969 in50 mm |
Dimension L |
N/A 0.25 in6.4 mm |