CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 1.0625 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SMN..K |
Collar No. |
N/A SN101K |
Basic Outer Ring Size |
N/A 306 |
Dimensions
Outside Diameter D |
N/A 2.835 in72 mm |
Inner Ring Width B |
N/A 1.438 in36.51 mm |
Outside Ring Width C |
N/A 0.748 in19 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.688 in17.46 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.938 in49.21 mm |
Dimension B1 |
N/A 1.969 in50 mm |
Dimension B2 |
N/A 0.688 in17.46 mm |
Dimension F |
N/A 1.702 in43.23 mm |
Dimension G |
N/A 0.75 in19.05 mm |
Dimension L |
N/A 0.156 in4 mm |