CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 1 5/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SMN..K |
Collar No. |
N/A SN105K |
Basic Outer Ring Size |
N/A 307 |
Dimensions
Outside Diameter D |
N/A 3.15 in80 mm |
Inner Ring Width B |
N/A 1.5 in38.1 mm |
Outside Ring Width C |
N/A 0.827 in21 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.719 in18.26 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 2.188 in55.6 mm |
Dimension B1 |
N/A 2.031 in51.59 mm |
Dimension B2 |
N/A 0.688 in17.46 mm |
Dimension F |
N/A 1.927 in48.95 mm |
Dimension G |
N/A 0.781 in19.84 mm |
Dimension L |
N/A 0.156 in4 mm |