CAD (0)
▾
Unit of Measure
Specifications
Manufacturing Part Number |
N/A SMN407WS |
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 4 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SMN..WS |
Collar No. |
N/A SN407K |
Basic Outer Ring Size |
N/A 322 |
Dimensions
Outside Diameter D |
N/A 9.449 in240 mm |
Inner Ring Width B |
N/A 4.187 in106.34 mm |
Outside Ring Width C |
N/A 1.969 in50 mm |
Radius r |
N/A 0.04 in1.02 mm |
Center of Bearing from End S |
N/A 2.092 in53.13 mm |
Set Screw Size |
N/A 5/8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 6.495 in164.97 mm |
Dimension B1 |
N/A 5.558 in141.17 mm |
Dimension B2 |
N/A 1.684 in42.77 mm |
Dimension F |
N/A 5.915 in150.24 mm |