CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 3/4 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 204 |
Dimensions
Outside Diameter D |
N/A 1.85 in47 mm |
Inner Ring Width B |
N/A 1.219 in30.96 mm |
Outside Ring Width C |
N/A 0.625 in15.82 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.5 in12.7 mm |
Dimension S1 |
N/A 0.719 in18.26 mm |
Dimension F |
N/A 1.078 in27.55 mm |
Dimension J |
N/A 0.203 in5.13 mm |
Dimension M |
N/A 0.156 in3.86 mm |
Dimension D1 |
N/A 2.063 in52.4 mm |
Dimension T |
N/A 0.047 in1.07 mm |
Dimension X |
N/A 0.563 in14.35 mm |
Dimension Y |
N/A 0.063 in16.61 mm |
Set Screw Size |
N/A M5X.8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |