CAD (0)
▾
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 208 |
Dimensions
Outside Diameter D |
N/A 3.1490 in80 mm |
Inner Ring Width B |
N/A 1.938 in49.23 mm |
Outside Ring Width C |
N/A 1.094 in27.72 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.75 in19.05 mm |
Dimension S1 |
N/A 1.188 in30.18 mm |
Dimension F |
N/A 2.047 in52.26 mm |
Dimension J |
N/A 0.313 in8 mm |
Dimension M |
N/A 0.25 in6.35 mm |
Dimension D1 |
N/A 3.391 in86.11 mm |
Dimension T |
N/A 0.063 in1.65 mm |
Dimension X |
N/A 1.109 in28.07 mm |
Dimension Y |
N/A 0.828 in21.16 mm |
Set Screw Size |
N/A M8x1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |