CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 1/2 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GYM..KRRB |
Seal Type |
N/A Shroud Seal |
Dimensions
Outside Diameter D |
N/A 4.921 in125 mm |
Inner Ring Width B |
N/A 2.75 in69.85 mm |
Outside Ring Width C |
N/A 1.102 in28 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.062 in26.97 mm |
Dimension S1 |
N/A 1.687 in42.84 mm |
Dimension F |
N/A 3.011 in76.48 mm |
Dimension J |
N/A 0.472 in12 mm |
Dimension M |
N/A 0.2 in5.08 mm |
Set Screw Size |
N/A M12 x 1.75 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |