CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A CASTER-11-17 GAL-KIT-2PC

Weight

N/A 5.10 lb2.31 Kg

UPC Number

N/A 1311

Dimensional Data

Height

N/A 7.000 in

Length

N/A 4.000 in

Width

N/A 5.00 in

Cubic inches

N/A 140.00000 in³

Performance Data of Related Part

Reservoir Capacity

N/A 11.00 gal

Notes

Notes 

N/A
  • Leg and caster kits include fasteners.
  • Recommended torque for lid, leg and caster fasteners: 7.5 ft-lbs (10Nm).