CAD (0)
▾
Part Number |
Item Name |
Description |
Height |
Length |
Width |
Reservoir Capacity |
UPC Number |
|---|---|---|---|---|---|---|---|
| 84527101310 | N/A Caster Kit for 7.1 Gallon Tank | Description N/A CASTER-7.1 GAL-KIT-2PC | Height N/A 7.000 in | Length N/A 4.000 in | Width N/A 5.00 in | Reservoir Capacity N/A 7.10 gal | UPC Number N/A 1310 |
| 84527101311 | N/A Caster Kit for 11 Gallon Tank | Description N/A CASTER-11-17 GAL-KIT-2PC | Height N/A 7.000 in | Length N/A 4.000 in | Width N/A 5.00 in | Reservoir Capacity N/A 11.00 gal | UPC Number N/A 1311 |
| 84527101314 | N/A Tank Legs / Casters | Description N/A CASTER-11-17 GAL-KIT-1PC | Height N/A 7.000 in | Length N/A 4.000 in | Width N/A 5.00 in | Reservoir Capacity N/A 11.00 gal | UPC Number N/A 1311 |