CAD (0)
  • Cart is empty
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Unit of Measure

Specifications

Description 

N/A TANK-32 GAL-LID-STEEL

Material

N/A Steel

Weight

N/A 47.3 lb