CAD (0)
▾
Lids - Steel
Reservoirs & Accessories
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Part Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
|---|---|---|---|---|---|---|---|
| 84527101412 | N/A Steel Tank Lid for 1.6 Gallon Tank | Description N/A TANK-1.6 GAL-LID-STEEL | Height N/A 0.160 in | Width N/A 8.660 in | Reservoir Capacity N/A 1.60 gal | Length N/A 10.240 in260.10 mm | UPC Number N/A 1412 |
| 84527101413 | N/A Steel Tank Lid for 2.6 Gallon Tank | Description N/A TANK-2.6 GAL-LID-STEEL | Height N/A 0.160 in | Width N/A 9.530 in | Reservoir Capacity N/A 2.60 gal | Length N/A 12.280 in311.91 mm | UPC Number N/A 1413 |
| 84527101415 | N/A Steel Tank Lid for 4.5 Gallon Tank | Description N/A TANK-4.5 GAL-LID-STEEL | Height N/A 0.160 in | Width N/A 11.460 in | Reservoir Capacity N/A 4.50 gal | Length N/A 14.530 in369.06 mm | UPC Number N/A 1415 |
| 84527101427 | N/A Steel Tank Lid for 7.1 Gallon Tank | Description N/A TANK-7.1 GAL-LID-STEEL | Height N/A 0.200 in | Width N/A 13.430 in | Reservoir Capacity N/A 7.10 gal | Length N/A 19.330 in490.98 mm | UPC Number N/A 1427 |
| 84527101431 | N/A Steel Tank Lid for 11 Gallon Tank | Description N/A TANK-11 GAL-LID-STEEL | Height N/A 0.200 in | Width N/A 16.690 in | Reservoir Capacity N/A 11.00 gal | Length N/A 20.670 in525.02 mm | UPC Number N/A 1431 |
| 84527101437 | N/A Steel Tank Lid for 17 Gallon Tank | Description N/A TANK-17 GAL-LID-STEEL | Height N/A 0.200 in | Width N/A 18.660 in | Reservoir Capacity N/A 17.00 gal | Length N/A 24.210 in614.93 mm | UPC Number N/A 1437 |
| 84527101501 | N/A Aluminum Tank Lid for 3.2 Gallon Tank | Description N/A TANK-32 GAL-LID-AL | Height N/A | Width N/A | Reservoir Capacity N/A | Length N/A | UPC Number N/A |
| 84527101512 | N/A Aluminum Tank Lid for 1.6 Gallon Tank | Description N/A TANK-1.6 GAL-LID-AL | Height N/A 0.160 in | Width N/A 8.660 in | Reservoir Capacity N/A 1.60 gal | Length N/A 10.240 in260.10 mm | UPC Number N/A 1412 |
| 84527101513 | N/A AluminumTank Lid for 2.6 Gallon Tank | Description N/A TANK-2.6 GAL-LID-AL | Height N/A 0.160 in | Width N/A 9.530 in | Reservoir Capacity N/A 2.60 gal | Length N/A 12.280 in311.91 mm | UPC Number N/A 1413 |
| 84527101515 | N/A Alminum Tank Lid for 4.5 Gallon Tank | Description N/A TANK-4.5 GAL-LID-AL | Height N/A 0.160 in | Width N/A 11.460 in | Reservoir Capacity N/A 4.50 gal | Length N/A 14.530 in369.06 mm | UPC Number N/A 1415 |
| 84527101527 | N/A Aluminum Tank Lid for 7.1 Gallon Tank | Description N/A TANK-7.1 GAL-LID-AL | Height N/A 0.200 in | Width N/A 13.430 in | Reservoir Capacity N/A 7.10 gal | Length N/A 19.330 in490.98 mm | UPC Number N/A 1427 |
| 84527101531 | N/A Aluminum Tank Lid for 11 Gallon Tank | Description N/A TANK-11 GAL-LID-AL | Height N/A 0.200 in | Width N/A 16.690 in | Reservoir Capacity N/A 11.00 gal | Length N/A 20.670 in525.02 mm | UPC Number N/A 1431 |
| 84527101537 | N/A Aluminum Tank Lid for 17 Gallon Tank | Description N/A TANK-17 GAL-LID-AL | Height N/A 0.200 in | Width N/A 18.660 in | Reservoir Capacity N/A 17.00 gal | Length N/A 24.210 in614.93 mm | UPC Number N/A 1437 |
| 84527101445 | N/A Steel Tank Lid for 3.2 Gallon Tank | Description N/A TANK-32 GAL-LID-STEEL | Height N/A | Width N/A | Reservoir Capacity N/A | Length N/A | UPC Number N/A |