CAD (0)
  • Cart is empty
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Unit of Measure

Specifications

Description 

N/A TANK-2.6 GAL-LID-AL

Material

N/A Aluminum

Weight

N/A 3.5 lb

UPC Number

N/A 1413

Dimensional Data

Height

N/A 0.160 in

Width

N/A 9.530 in

Length

N/A 12.280 in311.91 mm

Cubic inches

N/A 18.72454 in³

Performance Data of Related Part

Reservoir Capacity

N/A 2.60 gal

Notes

Notes 

N/A
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10Nm).