CAD (0)
  • Cart is empty
Tank, seal kit, legs and casters ARE NOT included when ordering a tank lid, and must be ordered separately.
Unit of Measure

Specifications

Description 

N/A TANK-7.1 GAL-LID-AL

Material

N/A Aluminum

Weight

N/A 7.1 lb

UPC Number

N/A 1427

Dimensional Data

Height

N/A 0.200 in

Width

N/A 13.430 in

Length

N/A 19.330 in490.98 mm

Cubic inches

N/A 51.92038 in³

Performance Data of Related Part

Reservoir Capacity

N/A 7.10 gal

Notes

Notes 

N/A
  • Recommended torque for lid fasteners: 7.5 ft-lbs (10Nm).