CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Fluoro-Elastomer

Standard Unit Pack

N/A 2.000

Inside Diameter

N/A 1.171 in29.743 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.171 in29.743 mm

Outer Diameter

N/A 1.449 in36.805 mm

Overall Width

N/A 0.139 in3.531 mm