CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 79

Material

N/A Nitrile

Series

N/A 2000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.85 in72.39 mm

Overall Width with Side Lip

N/A 1.535 in38.989 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.68 in42.67 mm

Outer Diameter

N/A 2.506 in63.652 mm

Overall Width

N/A 0.421 in10.693 mm

Housing Bore

N/A 3.5 in63.5 mm