CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Polyacrylate

Series

N/A 4000

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 3.27 in83.058 mm

Overall Width with Side Lip

N/A 1.375 in34.925 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.886 in47.904 mm

Outer Diameter

N/A 2.765 in70.231 mm

Overall Width

N/A 0.469 in11.913 mm

Housing Bore

N/A 2.75 in69.85 mm