CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Polyacrylate

Series

N/A 4000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 3.179 in80.747 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.618 in41.097 mm

Outer Diameter

N/A 2.849 in72.365 mm

Overall Width

N/A 0.5 in12.7 mm

Housing Bore

N/A 2.841 in72.161 mm