CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 79

Material

N/A Fluoro-Elastomer

Series

N/A 4000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.747 in69.774 mm

Overall Width with Side Lip

N/A 1.475 in37.465 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.598 in40.589 mm

Outer Diameter

N/A 2.483 in63.068 mm

Overall Width

N/A 0.35 in8.89 mm

Housing Bore

N/A 2.476 in62.89 mm