CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Nitrile

Series

N/A 710000

Overall Width with Side Lip

N/A 0.748 in18.999 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.19 in30.23 mm

Outer Diameter

N/A 2.128 in54.051 mm

Overall Width

N/A 0.35 in8.89 mm

Housing Bore

N/A 2.122 in53.899 mm