CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 87

Material

N/A Nitrile

Series

N/A 710000

Flanged Outside Diameter

N/A 3.031 in77 mm

Overall Width with Side Lip

N/A 0.453 in11.5 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 2.205 in56 mm

Outer Diameter

N/A 2.843 in72.2 mm

Overall Width

N/A 0.315 in8 mm

Housing Bore

N/A 2.835 in72 mm