CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Nitrile

Series

N/A 710100

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 3.453 in87.706 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.705 in43.307 mm

Outer Diameter

N/A 3.084 in78.334 mm

Overall Width

N/A 0.461 in11.709 mm

Housing Bore

N/A 3.08 in78.232 mm