CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Nitrile

Series

N/A 710400

Flanged Outside Diameter

N/A 3.22 in81.788 mm

Overall Width with Side Lip

N/A 0.728 in18.491 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.394 in60.808 mm

Outer Diameter

N/A 2.705 in68.707 mm

Overall Width

N/A 0.433 in10.998 mm

Housing Bore

N/A 2.697 in68.504 mm