CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 72

Material

N/A Polyacrylate

Series

N/A 710400

Helix Type

N/A Bi-Directional Lip Design

Overall Width with Side Lip

N/A 0.728 in18.491 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.72 in43.69 mm

Outer Diameter

N/A 2.922 in74.219 mm

Overall Width

N/A 0.468 in11.887 mm

Housing Bore

N/A 2.921 in74.193 mm