CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 85

Material

N/A Fluoro-Elastomer

Series

N/A 710400

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 3.016 in76.606 mm

Overall Width with Side Lip

N/A 0.75 in19.05 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.732 in43.993 mm

Outer Diameter

N/A 2.621 in66.573 mm

Overall Width

N/A 0.445 in11.303 mm

Housing Bore

N/A 2.614 in66.396 mm