CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Polyacrylate

Series

N/A 710400

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 2.781 in70.637 mm

Overall Width with Side Lip

N/A 0.512 in13.005 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.7 in43.18 mm

Outer Diameter

N/A 2.568 in65.227 mm

Overall Width

N/A 0.48 in12.192 mm

Housing Bore

N/A 2.559 in64.999 mm