CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 32

Material

N/A PTFE

Series

N/A 710500

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 3.504 in89 mm

Outer Diameter

N/A 4.26 in108.2 mm

Overall Width

N/A 0.5 in12.7 mm

Housing Bore

N/A 4.252 in108 mm