CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 86

Material

N/A Polyacrylate

Series

N/A 710600

Helix Type

N/A Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.591 in15.011 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.552 in39.421 mm

Outer Diameter

N/A 2.452 in62.281 mm

Overall Width

N/A 0.394 in10.008 mm

Housing Bore

N/A 2.447 in62.154 mm