CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 79

Material

N/A Fluoro-Elastomer

Series

N/A 710600

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 3.346 in84.988 mm

Overall Width with Side Lip

N/A 1.504 in38.202 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.197 in55.804 mm

Outer Diameter

N/A 3.03 in76.962 mm

Overall Width

N/A 0.394 in10.008 mm

Housing Bore

N/A 3.022 in76.759 mm