CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Fluoro-Elastomer

Series

N/A 710700

Helix Type

N/A Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 2.839 in72.111 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.561 in39.649 mm

Outer Diameter

N/A 2.57 in65.278 mm

Overall Width

N/A 0.314 in7.976 mm

Housing Bore

N/A 2.565 in65.151 mm