CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 75

Material

N/A Polyacrylate

Series

N/A 710700

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.594 in40.488 mm

Outer Diameter

N/A 3.157 in80.188 mm

Overall Width

N/A 0.394 in10.008 mm

Housing Bore

N/A 3.15 in80.01 mm