CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Fluoro-Elastomer

Series

N/A 710700

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 3.3 in84.582 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.844 in46.838 mm

Outer Diameter

N/A 3.068 in77.927 mm

Overall Width

N/A 0.535 in13.589 mm

Housing Bore

N/A 3.063 in77.8 mm