CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 32

Material

N/A PTFE

Series

N/A 710800

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.512 in13 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 3.78 in96 mm

Outer Diameter

N/A 4.578 in116.28 mm

Overall Width

N/A 0.472 in12 mm

Housing Bore

N/A 4.567 in116 mm